Topology | Boost Converter |
Input voltage | 8-650 V |
IC revision | 2 |
The R1700V is a zero-voltage switching (ZVS) PFC/LED driver controller with a variable output current/voltage. It is ideal for improving power factors of LED lightings and consumer appliances. This device features the arbitrary setting of output voltage based on buck-boost (inverting) topology. Integration of this device and the R1580N allows the two-stage architecture and a flicker-free operation in LED lighting applications.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324024003 | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | 330 nF | 275 | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 8.5 | 14 | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324024003 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|