IC manufacturers Richtek

IC manufacturers (96)

Richtek RT6257 | Demoboard EVB_RT6257AHGJ6F

6A, 18V, 500kHz, ACOT™ Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 15 V / 6 A

Description

The RT6257A is a high-efficiency, monolithic synchronous step-down DC-DC converter that can deliver up to 6A output current from a 4.5V to 18V input supply. The RT6257A adopts ACOT architecture to allow the transient response to be improved and keep in constant frequency. Cycle-by-cycle current limit provides protection against shorted outputs and soft-start eliminates input current surge during start-up. Fault conditions also include output under voltage protection and thermal shutdown.

Features

  • 4.5V to 18V Input Voltage Range
  • 6A Output Current
  • Constant-On-Time Mode to Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • 500kHz Switching Frequency
  • High Efficient Internal Power MOSFET Switch
  • Optimized for Lower Duty Cycle Applications
  • Integrated 30m/20mMOSFETs
  • Adjustable Output Voltage from 0.6V to 5V
  • Internal Soft-Start (1.5ms typ.)
  • Built-In UVP/OTP
  • Input Under Voltage Lockout
  • TSOT23-6 (FC) Package

Typical applications

  • Portable TV
  • Access Point Router/ Set Top Box/ DSL Modem
  • LCD TV

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437368033SPEC
8 files WE-LHMI SMT Power Inductor 3.3 11.1 15.6 31.2 11.8 22 SMT
Order Code Data­sheet Simu­lation
74437368033SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples