IC manufacturers Richtek

IC manufacturers (108)

Richtek RT6203F

6A, 18V, 700kHz ACOTTM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 11.4 V / 6 A
IC revisionDS6203F-00

Description

The RT6203F is an adaptive on-time mode synchronous Buck converter. The main control loop of the RT6203F uses an adaptive on-time mode control which provides a very fast transient response with no external components. The RT6203F operates from 4.5V to 18V VIN input. After the initial power-up, the output voltage can be changed by codes sent into the IC via an I2C compatible VID control bus. There are special codes which can be used to program current limit level and thermal shutdown level. Shutdown and startup can be also programmed by special codes. The device also features an internal soft-start time. Output voltage is adjustable by VID code setting. VOUT range is between 0.6V to 1.62V.

Features

  • VID Control Range Via I2C Compatible Interface :
  • 0.6V to 0.7V in 20mV Steps
  • 0.7V to 1.2V in 10mV Steps
  • 1.2V to 1.62V in 20mV Steps
  • Adjustable Current Limit
  • Adjustable Thermal Shutdown
  • Fast Transient Response
  • Steady 700kHz Switching Frequency
  • Optimized for All Ceramic Capacitors
  • Internal Soft-Start
  • Input Under-Voltage Lockout
  • Thermal Shutdown
  • RoHS Compliant and Halogen Free

Typical applications

  • Point of Load Regulation for High-Performance DSPs, FPGAs, and ASICs
  • Industrial and Commercial Low Power Systems
  • Computer Peripherals / LCD Monitors and TVs / Green Electronics/Appliances

Parts approved by Richtek

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1.5 µH, 19 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current19 A
DC Resistance5 mΩ
Self Resonant Frequency42 MHz
Size1280 
VersionStandard 
Check availability