IC manufacturers Richtek

IC manufacturers (95)

Richtek RT2862 | Demoboard RT2862GSP

RT2862 Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Switching frequency300-1000 kHz
Output 13.3 V / 3 A

Description

The RT2862 is a high efficiency, current mode synchronous step-down DC/DC converter that can deliver up to 3Aoutput current over a wide input voltage range from 4.5V to 36V. The device integrates a 105mΩ high side and an80mΩ low side MOSFET to achieve high conversion efficiency up to 95%. The current mode control architecturesupports fast transient response and uses a simple compensation circuit.A cycle-by-cycle current limit function provides protection against a shorted output and an internal soft-starteliminates input surge current during start-up. The RT2862 provides complete protection functions such as inputunder voltage lockout, output under voltage protection, over current protection and thermal shutdown.The RT2862 is available in the thermal enhanced SOP-8 (Exposed Pad) package.

Features

  • 4.5V to 36V Input Voltage Range
  • 3A Output Current
  • Internal N-MOSFETs
  • Current Mode Control
  • Frequency Operation : 300kHz to 1MHz
  • Adjustable Output Voltage from 0.8V to 30V
  • High Efficiency Up to 95%
  • Stable with Low ESR Ceramic Output Capacitors
  • Cycle-by-Cycle Current Limit

Typical applications

  • Automotive Audio, Navigation, and Information Systems
  • Point of Load Regulator in Distributed Power Systems
  • Digital Set Top Boxes
  • Broadband Communications
  • Vehicle Electronics
  • Enterprise Datacom Platforms Point of Load (POL
  • Industrial Grade General Purpose Point of Load

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples
7447714047SPEC
8 files WE-PD SMT Power Inductor 4.7 8 12.4 34 1050 Performance
Order Code Data­sheet Simu­lation
7447714047SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
SizeVersion Samples