IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL80015A | Demoboard ISL80015ADEMO1Z

ISL800xxxDEMO1Z Demonstration Boards User Guide

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 11.8 V / 1.5 A
IC revisionUG026.1

Description

The ISL800xxxDEMO1Z boards are intended for use byindividuals with requirements for point-of-load applicationssourcing from 2.7V to 5.5V. The ISL800xxxDEMO1Z boards areused to demonstrate the performance of the ISL80020,ISL80020A, ISL80015, and ISL80015A low quiescent currentmode converter.These devices are offered in an 8 Ld 2mmx2mm TDFNpackage with 1mm maximum height. The complete converteroccupies less than 64mm2 area.

Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • IOUT maximum is 2A or 1.5A
  • Switching frequency is 1MHz or 2MHz
  • Negative current protection
  • Internal soft-start and soft-stop
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1.2 µH, 5.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current5.85 A
Saturation Current @ 10%6.3 A
Saturation Current @ 30%11.6 A
DC Resistance30 mΩ
Self Resonant Frequency71 MHz
MountSMT 
–Check availability
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current4.05 A
Saturation Current @ 10%4.45 A
Saturation Current @ 30%8.4 A
DC Resistance61 mΩ
Self Resonant Frequency49 MHz
MountSMT 
–Check availability