IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL68201 | Demoboard ISL68201-99135DEMO1Z

ISL68201-99135DEMO1Z Demonstration Board User Guide

Overview

TopologyBuck Converter
Input voltage4.75-24 V
Output 13.3 V / 30 A

Description

The ISL68201 is a single-phase synchronous buck PWMcontroller featuring Intersil’s proprietary R4™ Technology,which has extremely fast transient performance, accuratelyregulated frequency control and all internal compensation. TheISL68201 supports a wide 4.5V to 24V input voltage range anda wide 0.5V to 5.5V output range. It includes programmablefunctions and telemetries for easy use and high systemflexibility using SMBus, PMBus, or I2C interface. See theISL68201 datasheet for more details.

Features

  • 20A synchronous buck converter with PMBus control
  • On-board transient load with adjustable di/dt
  • Configurable through resistor pins
  • Cascadable PMBus connectors
  • Integrated LDOs for single rail solution
  • Enable switch and power-good indicator
  • All ceramics solution with SP capacitor footprint option

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 470 nH, 200 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 nH
Rated Inductance200 nH
Rated Current47.5 A
Saturation Current @ 10%35.1 A
Saturation Current @ 30%46.8 A
DC Resistance0.165 mΩ
Self Resonant Frequency22 MHz
MaterialMnZn 
–Check availability