IC manufacturers Renesas

IC manufacturers (103)

Renesas IDTP9030 | Demoboard IDTP9030 ''Q1'' TX-A1 EVALUATION KIT

Wireless Power Charging Solution For Transmitter with TX-A1 coil

Overview

TopologyWireless Power Transfer
IC revision2.5

Features

Remarks:Entire Data In The Datasheet Cannot Be Copied.

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Compliance
Size
L(µH)
IR(mA)
RDC max.(mΩ)
fres(MHz)
Q(%)
P(W)
Samples
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Height4.3 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Rated Current50 mA
WE-WPCC Wireless Power Transfer Transmitter Coil, 6 mm, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Height6 mm
ComplianceQi - A1 
Size53 x 53 x 6 mm 
Inductance24 µH
Rated Current6000 mA
DC Resistance100 mΩ
Self Resonant Frequency6 MHz
Q-Factor90 %
Power Capability [1]100 W