IC manufacturers Renesas

IC manufacturers (103)

Renesas IDTP9025

Ultra-compact Qi Wireless Power Receiver IC

Overview

TopologyWireless Power Transfer
Output 15 V / 1 A

Description

The IDT P9025A is an integrated single-chip, WPC v1.1-compliant, wireless power receiver IC with advanced WPC v1.1 Foreign Object Detection (FOD). The device converts an AC power signal from a resonant tank into a regulated 5V output voltage, which can be used to supply power to a mobile application. It includes a high-efficiency Synchronous Full Bridge Rectifier and 5V tracking LDO output stage.

The device includes the control circuitry required to modulate its load to transmit WPC-compliant message packets to the base station. It uses minimal external components to reduce overall solution area. The P9025A employs advanced programmable FOD techniques to detect foreign metallic objects placed on the transmitter base station based on the transmitted and recevied power transfer.

Features

  • WPC 1.1 Qi compliant
  • Advanced WPC v1.1 Foreign Object Detection (FOD)
  • Programmable FOD setting via external resistors and I2C registers
  • Programmable current limit

Integrated Full-Bridge Synchronous Rectifier

  • Integrated 5V @ 1A Linear Regulator Output
  • Closed-loop power transfer control between TX and RX
  • I2C interface provides Vrect, Iout and switching frequency values
  • Open-Drain LED Indicator Output
  • Temperature monitoring through external NTC thermistor
  • Over-Temperature/Voltage/Current Protection

More information

Products

Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
SPECWS-TASV SMT Tact Switch 6.0x3.5 mm, 5 mm, 160 g

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Height5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Check availability