Topology | Wireless Power Transfer |
Output 1 | 5 V |
IC revision | 0.2 |
The IDTP9020 is a highly-integrated single-chip WPC-compliantwireless power receiver IC. The device receives an AC powersignal from a compatible wireless transmitter and converts it intoa regulated 5V output voltage which can be used to powerdevices or supply the charger input in mobile applications. TheIDTP9020 integrates a high-efficiency synchronous full-bridgerectifier, high-efficiency synchronous buck converter, and controlcircuits used to modulate the load to transmit WPC-compliantmessage packets to the transmitter station to optimize powerdelivery. Power delivery is limited to 5W in accordance with theQi specification.The device includes over-temperature/voltage protection and aForeign Object Detection (FOD) method to protect the basestation and mobile device from over-heating in the presence of ametallic foreign object. Fault conditions associated with powertransfer are managed by the embedded MCU, which alsocontrols status LEDs to indicate operating and fault modes
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437324047 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 4.7 | 2.95 | 2.45 | 5.4 | 105 | 31 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437324047 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|