| Topology | Buck Converter |
| Input voltage | 6-19 V |
| Output 1 | 5.25 V / 1 A |
| IC revision | 0.2 |
The IDTP9020 is a highly-integrated single-chip WPC-compliantwireless power receiver IC. The device receives an AC powersignal from a compatible wireless transmitter and converts it intoa regulated 5V output voltage which can be used to powerdevices or supply the charger input in mobile applications. TheIDTP9020 integrates a high-efficiency synchronous full-bridgerectifier, high-efficiency synchronous buck converter, and controlcircuits used to modulate the load to transmit WPC-compliantmessage packets to the transmitter station to optimize powerdelivery. Power delivery is limited to 5W in accordance with theQi specification.The device includes over-temperature/voltage protection and aForeign Object Detection (FOD) method to protect the basestation and mobile device from over-heating in the presence of ametallic foreign object. Fault conditions associated with powertransfer are managed by the embedded MCU, which alsocontrols status LEDs to indicate operating and fault modes
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437324047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 2.95 | 2.45 | 5.4 | 105 | 31 | SMT | 1.8 | – | – | – | – | – | ||
![]() | 434121043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | 4.3 | 160 | 50000 | Black | No | not specified |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74437324047 | SPEC | |
![]() | 434121043816 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Samples |
|---|