IC manufacturers Qorvo

IC manufacturers (108)

Qorvo PAC5556 | Demoboard PAC5556EVK1

600V Buck DC/DC, 150MHz Arm® Cortex®-M4F, 128kB FLASH Motor Controller/Driver

Overview

TopologyBuck Converter
Switching frequency25-125 kHz
IC revisionA

Description

Active-Semi’s PAC5556EVK1 development platform is a complete hardware solution enabling users not only to evaluate the PAC5556 device, but also develop power applications revolving around this powerful and versatile Arm® Cortex®-M4F based microcontroller. The module contains a PAC5556 Power Application Controller® MCU, and all the necessary circuitry to properly energize the MCU and its internal peripherals once power is applied.To aid in the application development, the PAC5556EVK1 offers access to each and every one of the PAC5556 device’s signals by means of a series of male header connectors.

Features

  • Configurable Power Manager
  • AC line input or DC supply up to 600V
  • 8μA hibernate IQ
  • 600V DC/DC buck controller (HV-BUCK)
  • 5V DC/DC buck regulator (MV-BUCK)
  • 4 Linear regulators with power and hibernate management
  • Power and temperature monitor, warning, fault detection
  • Proprietary Configurable Analog Front-End
  • 10 Analog Front-End IO pins
  • 3 Differential Programmable Gain Amplifiers
  • 4 Single-ended Programmable Gain Amplifiers
  • Programmable Over-Current Protection
  • 10 Comparators, 2 DACs (10-bit)
  • Integrated VM ADC Sampling

Typical applications

  • Compressors / Water Pumps
  • AC Fans / Ceiling Fans / White Goods

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 1.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.3 A
Saturation Current1 A
–
Self Resonant Frequency45 MHz
MountSMT 
–Check availability
SPECWE-LQS SMT Power Inductor, 1000 µH, 0.48 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.48 A
Saturation Current0.65 A
DC Resistance2350 mΩ
Self Resonant Frequency1.39 MHz
MountSMT 
–Check availability