IC manufacturers Qorvo

IC manufacturers (108)

Qorvo PAC5532A | Demoboard PAC5532EVK1

160V Buck DC/DC, 150MHz Arm® Cortex®-M4F, 128kB FLASH Motor Controller/Driver

Overview

TopologyBuck Converter
Switching frequency50-400 kHz
IC revisionA

Description

Active-Semi’s PAC5532EVK1 Evaluation Kit (EVK) is a complete hardware solution enabling users to evaluate and develop motor control applications around this powerful and versatile Arm® Cortex®–M4F based micro-controller. The module contains the PAC5532 Power Application Controller (MCU), MOSFET inverter and debugging headers for serial interfaces and GPIO signals that may be used for debugging and evaluation.

Features

  • Fully programmable Arm® Cortex®-M4F 32-bit MCU
  • Programmable Over-Current Protection for Motor Drive Stage
  • 128kB FLASH, 32kB SRAM, 2.5MSPS SAR ADC
  • Integrated 160V DC/DC Buck controller
  • 3 Integrated 180V/2A High-Side Gate Drivers
  • 3 Integrated 2A Low-Side Gate Drivers
  • Integrated PGA (3 Differential, 4 Single-ended)
  • Integrated DACs and Comparators
  • UART, SPI, I2C and CAN 2.0B serial interfaces
  • QEP Decoders
  • Minimal External Components
  • Extremely low IQ total hibernate mode
  • 8x8mm, 51-pin QFN

Typical applications

  • 48V Telecom or DC Fans
  • Garden Tools (Up to 120V)
  • Battery Powered Vehicles

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 1.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current1.3 A
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
–Check availability