IC manufacturers Qorvo

IC manufacturers (108)

Qorvo PAC522X | Demoboard PAC522X A6 V3 EVK

Overview

TopologyOther Topology

Features

Remarks:- Only BOM is available.

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L1(µH)
L2(µH)
L3(µH)
IR DC1(A)
IR DC2(A)
IR DC3(A)
RDC max.(mΩ)
RDC2 max.(mΩ)
RDC3 max.(mΩ)
fres 1(MHz)
fres 2(MHz)
fres 3(MHz)
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Array, Qi - A6, 130 x 55 x 8 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A6 
Size130 x 55 x 8 mm 
Inductance [1]12.5 µH
Inductance [2]11.5 µH
Inductance [3]12.5 µH
Rated Current DC [1]9 A
Rated Current DC [2]9 A
Rated Current DC [3]9 A
DC Resistance [1]65 mΩ
DC Resistance [2]65 mΩ
DC Resistance [3]65 mΩ
Self Resonant Frequency [1]14 MHz
Self Resonant Frequency [2]14 MHz
Self Resonant Frequency [3]14 MHz
Power Capability [1]150 W
–Check availability