IC manufacturers Qorvo

IC manufacturers (107)

Qorvo ACT81460VM904 | Demoboard ACT81460EVK1-904

Low Power PMIC With Integrated Linear Charger

Overview

TopologyBoost Converter
Input voltage4-5.8 V
Switching frequency1500-3300 kHz
Output 112 V / 0.04 A
IC revision0.2

Description

This document describes the characteristic and operation of the Active Semi ACT81460EVK1-904 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT81460VM904 ActivePMU power management IC. Other ACT81460VMxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.

Features

  • Wide Input Voltage Range
    • 4V to 5.5V Input with 20V Protection
    • 2.7V to 4.5V Battery Range
  • Complete Integrated Power Solution
    • Two 0.4A DC/DC Step-Down (Buck) Regulators
    • One 0.4A Buck-Boost Regulator
    • Three 100mA LDOs
    • Three 100mA Load Switches
    • One High Voltage Boost – 20V
    • 38mA Constant Current Sink LED Drive
    • 0.8A Linear Charger
  • Optimized Power for Portable Applications
    • Active Power-Path Linear Charger (APLC)
    • Multiple Sleep Modes
    • Active-COT for Very Low Quiescent Current
    • 6μA Quiescent Current with 6 regulators and 3 load switches running
  • Space Savings
    • Fully Integrated
    • Maximum Fsw = 3MHz for small size
    • Integrated Sequencing
  • Easy System Level Design
    • Configurable Sequencing
    • Seamless Sequencing with External Supplies
    • Programmable Reset and Power Good GPIOs
  • Easy System Interface and Monitoring
    • Four General Purpose I/O (4 X GPIOs)
    • I2C Serial Interface
    • Reset and Power Sequencing Control
    • Interrupt Controller and fault monitoring
    • Two configurable low power modes – SLEEP & DPSLP mode.
    • Watchdog Supervision
    • Hard/Soft Reset Functions
    • Multi-function Push button (PB) interface.
  • Highly Configurable
    • uP interface for status and report and controllability
    • Flexible Sequencing and Fault Thresholds
    • Programmable GPIO Functions
    • GPIO/LED Current Sinks
    • Push Button Functionality (PB)
    • Contact Active Semi for PWREN Mode Startup

Typical applications

  • Consumer or medical wearables
  • Cameras & DVRs
  • Battery operated personal devices
  • IOT Modules

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 3.65 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.65 A
Saturation Current 12.25 A
Saturation Current 24.8 A
DC Resistance75 mΩ
Self Resonant Frequency35 MHz
Check availability