IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT81460 | Demoboard ACT81460EVK!-101 G131

Low Power PMIC With Integrated Linear Charger

Overview

TopologyBuck-Boost Converter
Input voltage5 V
Switching frequency1500-3300 kHz
Output 10.25 A
IC revision1.0

Description

This document describes the characteristic and operation of the Active Semi ACT81460EVK1-101 evaluation kit (EVK). It provides setup and operation instructions, schematic, layout, BOM, and test data. This EVK demonstrates the ACT81460VM101 ActivePMU power management IC. Other ACT81460VMxxx options can be evaluated on this EVK by replacing the IC and any other necessary components.

Features

  • 4 to 5.5 V input with 20 V protection
  • 0.8 A linear charger
  • 4 high efficiency DC/DC converters
  • 3 LDOs
  • 3 load switches
  • 4 configurable GPIOs
  • I2C serial interface
  • Reset and power sequencing
  • Minimal external components
  • 2 low power modes

Typical applications

  • IOT Modules
  • Battery operated personal devices
  • Consumer or medical wearables / Cameras & DVRs

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
IRP,40K(A)
ISAT1(A)
ISAT,10%(A)
ISAT2(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 3.65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.65 A
Performance Rated Current3.65 A
Saturation Current 12.25 A
Saturation Current @ 10%2.25 A
Saturation Current 24.8 A
Saturation Current @ 30%4.8 A
DC Resistance75 mΩ
Self Resonant Frequency35 MHz
–Check availability