IC manufacturers Qorvo

IC manufacturers (108)

Qorvo ACT4751M | Demoboard ACT4751EVK1-101

40 V, 4.0 A, USB Fast Charger Power IC for Automotive

Overview

TopologyBuck Converter
Input voltage4-40 V
Output 15 V / 0.3 A
IC revision1.1

Description

Qorvo's ACT4751M is an automotive grade, programmable voltage regulator with bias supply rails for microcontrollers or USB PD controllers. It supports a wide input voltage range from 4.5 to 40 V and uses a synchronous step-down (buck) DC-to-DC architecture. It integrates both the high side and low side MOSFETS. These 50 mOhm on-resistance transistors enable high efficiency to reduce power losses.The product's main buck converter can be dynamically programed to an output voltage between 3 and 24 V in 12.5 mV steps via the I2C interface or analog feedback. It also can dynamically program output current between 0 and 4 A in 256 steps via the I2C interface in a constant-current (CC) operation mode. The main buck operates in a proprietary current mode control that supports external clock syncing for switching frequencies between 450 kHz and 2.25 MHz with features of 100% duty, out-of-AM radio frequency and spread-spectrum operation.ACT4751M is a perfect solution for USB Fast Charger applications based on the Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) applications. The product integrates a 5 V / 350 mA mini-buck converter and a 20 mA AUX LDO of 0.9 V to 4.0 V to simplify application system designs. These rails can power up a controller and the 1.5 W VCONN line in active USB-C cables.ACT4751M provides an I2C port supporting fast-mode plus (Fm+, 1 MHz) with configurable address and also provides a full set of protections including UVLO, over-voltage input voltage lockout, OVP, UVP (Hiccup/Latch-off), OCP and TSD.ACT4751M is available in an AEC-Q100 grade, step-cut, side-wall-plating, 32-pin 5mm x 5mm QFN package with a power optimized footprint and exposed pad for improved thermal performance.

Features

  • AEC-Q100 Grade 1: -40 to +125°C
  • CISPR 25 Class 3: PASS
  • Certified USB Fast Charger, Reference Designs
  • Qualcomm Certified, Quick Charger 4+ Designs
  • 4.5 to 40 V operational input voltage
  • Programmable output voltage by I2C from 3 to 24 V in 12.5 mV steps
  • Programmable output current limit from 0 to 4 A in 256 step resolution
  • Automotive, side-wall-plating, 5 mm x 5 mm QFN package

More information

Parts approved by Qorvo

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 47 µH, 0.71 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current0.71 A
Saturation Current0.45 A
DC Resistance492 mΩ
Self Resonant Frequency15 MHz
Check availability