Topology | Flyback Converter |
Input voltage | 85-264 V |
Output 1 | 5 V / 2 A |
IC revision | 1.0 |
This document is an engineering report describing a 12 V 1.25 A, 9 V 1.65 A, or 5.0 V 2.0 A, output USB charger utilizing devices from the InnoSwitch-CP family of ICs and a CHY100D. The CHY100D provides Quick Charging 2.0 compliance, allowing a powered device to signal the charger to change from 5.0 V to 9 V and 12 V. This design is intended to show the high power density and efficiency that is possible due to the high level of integration while still providing exceptional performance.This document contains the power supply specification, schematic, bill of materials, transformer documentation, printed circuit layout, and performance data.
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
742792122 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | 220 | 240 | 200 MHz | 3000 | 0.3 | High Speed |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|