IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1680 | Demoboard NCP1680 –300W PFC

Totem Pole CrM Controller Evaluation Board

Overview

TopologyPower Factor Correction
IC revision1.1

Description

The NCP1680 is a Critical Conduction Mode (CrM) Power Factor Correction (PFC) controller IC designed to drive the bridgeless Totem Pole PFC (TPFC) topology. The bridgeless totem pole PFC consists of two totem pole legs:a fast switching leg driven at the PWM switching frequency and a second leg that operates at the AC line frequency. Thistopology eliminates the diode bridge present at the input of a conventional PFC circuit, allowing significant improvement in efficiency and power density.

Features

  • Totem Pole PFC Topology Eliminates Input Diode Bridge.
  • Critical Conduction Mode (CrM) Operation.
  • Discontinuous Conduction Mode (DCM) with Valley Turn On Under Light Load Condition.
  • Frequency Foldback in DCM With 25 kHz Minimum Frequency
  • Skip Mode in Very Light Load Condition
  • Proprietary Current Sense Scheme
  • Digital Voltage Loop Compensation
  • AC Line Monitoring Circuit & AC Phase Detection
  • Near Unity Power Factor in All Operating Modes
  • PFC OK Indicator

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
Q(%)
RISO
Ceramic Type
Fl(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
Samples
WCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 %
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Rated Voltage50 V (DC)
Length1.6 mm
Width0.8 mm
Height0.8 mm
WE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size
Operating Temperature -55 °C up to +125 °C
Rated Current7 A
Inductance7 mH
DC Resistance22 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length29 mm
Width19 mm
Height32 mm
MountTHT 
WE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size
Operating Temperature -55 °C up to +125 °C
Rated Current3.5 A
Inductance35 mH
DC Resistance80 mΩ
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length27.5 mm
Width18 mm
Height32 mm
MountTHT 
WE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Rated Current6.1 A
Inductance0.15 mH
DC Resistance45 mΩ
Length27.5 mm
Width13.6 mm
MountTHT 
750319168
PFC Inductor, –, –
Simu­lation
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series PFC Inductor