IC manufacturers Onsemi

IC manufacturers (108)

Onsemi AND9923-D | Demoboard FAN63900MPX

FAN6390 Highly Integrated Secondary-Side Adaptive USB Type-C Charging Controller with USB-PD

Overview

TopologyOther Topology
Input voltage40-265 V
Output 19 V
IC revision1

Features

  • USB Type−C Rev 1.3 Compatible
  • Support up to 60 W Output Power
  • Constant Voltage (CV) and Constant Current (CC) Regulation with Two Operational Amplifiers of Open−Drain Type for Dual−Loop CV/CC Control
  • Charge Pump Circuit to Enhance SR Driving Voltage for High Efficiency
  • Small Current Sensing Resistor (5 m_) for High Efficiency
  • N−Channel Back to Back MOSFET Control as a Load Switch
  • Built−in Output Capacitor Bleeding Function for Fast Discharging
  • Precise Voltage & Current Control for Minimum Step Size Via 10−bit DAC
  • 10−bit ADC for Monitoring Voltage, Current and Temperature
  • Auto Re−start Protection Mode Option to Disable Load Switch for 2 Seconds
  • Support Protections: Output Over−Voltage Protection, Under−Voltage Protection, External Over Temperature Protection via NTC, Internal Over Temperature Protection, Cable Fault Protection and CC Lines Over Voltage Protection

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 1.5 A, 3.3 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance3.3 mH
DC Resistance120 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length17.5 mm
Width13 mm
Height22 mm
MountTHT 
–Check availability