Topology | Buck-Boost Converter |
Input voltage | 5-24 V |
Output 1 | 20 V / 3 A |
IC revision | 1.0 |
Load Board used with USB3.1 type C PD.Using this board to switch between voltages shapes.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | PCB Thickness (mm) | Mount | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65100516121 | SPEC | – | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | Type B | – | SMT | 30 | – | – | – | – | – | 5 | – | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar | ||
691216510002S | SPEC | – | 6 files | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 10.16 | – | – | – | – | THT | 250 | – | – | – | – | – | 2 | – | – | – | Horizontal | 24 | Box | ||
632723300011 | SPEC | – | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | Type C | 1.6 | THR | 20 | – | – | – | – | – | 24 | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | ||
885012006008 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 100 pF | ±5% | 10 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206002 | SPEC | 5 files | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | 1 µF | ±10% | 6.3 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206006 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 470 pF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206020 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 1 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
434121025816 | SPEC | – | 5 files | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | – | 100 MΩ | – | – | – | – | – | – | – | – | 2.5 | 160 | 50000 | Black | not specified | – | – | – | – | – | 0.05 | Tape and Reel | ||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | THT | 250 | – | – | – | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | THT | 250 | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | THT | 250 | – | – | – | – | – | 4 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300511121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 12.7 | – | – | – | – | THT | 250 | – | – | – | – | – | 5 | Single | – | Pin Header | Straight | 3 | Bag |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Interface Type | PCB Thickness (mm) | Mount | Working Voltage (V (AC)) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|