IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCL30030

Ac-Dc Combination Power Factor Correction & Quasi-Resonant Flyback Controller optimized for LED Lighting

Overview

TopologyFlyback Converter
Input voltage90-305 V
Switching frequency23.5-30.5 kHz
Output 1210 V
IC revision1

Description

This combination IC integrates power factor correction (PFC) and quasi−resonant flyback functionality necessary to implement a compact and highly efficient LED driver for high performance LED lighting applications.

The PFC stage utilizes a proprietary multiplier architecture to achieve low harmonic distortion and near−unity power factor while operating in a Critical Conduction Mode (CrM). The circuit incorporates all the features necessary for building a robust and compact PFC stage while minimizing the number of external components.

The quasi−resonant current−mode flyback stage features a proprietary valley−lockout circuitry, ensuring stable valley switching. This system works down to the 4th valley and toggles to a frequency foldback mode with a minimum frequency clamp beyond the 4th valley to eliminate audible noise. Skip mode operation allows excellent efficiency in light load conditions while consuming very low standby power consumption.

Features

  • Wide VCC Range from 9 V to 30 V with Built−in OvervoltageProtection
  • High−Voltage Startup Circuit
  • Integrated High−Voltage Brown−Out Detector
  • Fault Input for Severe Fault Conditions, NTC Compatible (Latch and Auto−Recovery Options)
  • 0.5 A / 0.8 A Source / Sink Gate Drivers
  • Internal Temperature Shutdown

Typical applications

  • LED Electronic Control Gear
  • Commercial LED ballasts
  • LED Signage Power Supplies
  • High Power LED Drivers
  • Adapters
  • Open Frame Power Supplies

Products

Order Code Data­sheet Downloads Product series Samples
750314657SPEC
Offline Transformer
750314934SPEC
Power Inductor
750341633SPEC
1 files Filter
Order Code Data­sheet
750314657SPEC
750314934SPEC
750341633SPEC
Samples
Order Code Data­sheet Downloads Product series Samples