IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCL30002 | Demoboard DN05041/D

LED Driver, Offline Buck, Power Factor Corrected

Overview

TopologyBuck Converter
Input voltage85-115 V
Output 160 V / 0.06 A
IC revision2

Description

The NCL30002 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. The device operates as a critical conduction mode(CrM) buck controller to regulate LED current at a high power factor for a specific line voltage range. The current limit threshold is tightly trimmed allowing open loop control techniques to reduce parts count while maintaining accurate current regulation and high power factor. CrM operation is particularly suited for LED applications as very high efficiency can be achieved even at low power levels. These are important in LED lighting to comply with regulatory requirements and meet overall system luminous efficacy requirements. In CrM, the switching frequency will vary with line and load. Switching losses are low as recovery losses in the output rectifier are negligible since the current goes to zero prior to reactivating the main MOSFET switch.

Features

  • Low 485 mV Current Sense threshold
  • Wide -40 to + 125 °C Temperature Range
  • Low typical 24 µA startup current
  • Fixed On time/Peak Current Power Factor Correction Control Architecture
  • Maximum Vcc of 20 Vdc
  • 500 mA Source / 800 mA Sink MOSFET Gate Driver
  • ± 3.1% Current limit accuracy across complete temperature range

Typical applications

  • Power Factor Corrected LED Drivers
  • LED Fluorescent Tube Replacements \ LED Bulbs \ LED Downlights

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 0.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.8 A
Saturation Current @ 10%0.8 A
DC Resistance0.65 Ω
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
Check availability