IC manufacturers Onsemi

IC manufacturers (103)

Onsemi FSL116LR

650V Integrated Power Switch with 50kHz frequency and adjustable current limit for 14W offline flyback converters

Overview

TopologyFlyback Converter
Input voltage85-600 V
Switching frequency45.5-54.5 kHz
Output 15 V / 1 A
Output 212 V / 0.4 A
IC revision1.0.1

Description

The FSL116LR integrates a Pulse Width Modulator (PWM) and SenseFET is specifically designed for highperformance offline Switch-Mode Power Supplies (SMPS) with minimal external components. FSL116LR includes integrated high-voltage power switching regulators that combine an avalanche-rugged SenseFET with a current-mode PWM control block.

The integrated PWM controller includes: Under-Voltage Lockout (UVLO) protection, Leading-Edge Blanking (LEB), a frequency generator for EMI attenuation, an optimized gate turn-on/turn-off driver, Thermal Shutdown (TSD) protection, and temperaturecompensated precision current sources for loop compensation and fault protection circuitry. The FSL116LR offers good soft-start performance. When compared to a discrete MOSFET and controller or RCC switching converter solution, the FSL116LR reduces total component count, design size, and weight; while increasing efficiency, productivity, and system reliability. This device provides a basic platform that is well suited for the design of cost-effective flyback converters.

Features

  • Internal Avalanche-RuggedSenseFET (650V)
  • Under 50mW Standby PowerConsumption at265VAC, No-loadCondition with Burst Mode
  • Precision Fixed OperatingFrequency withFrequencyModulation for Attenuating EMI
  • Internal Startup Circuit
  • Built-in Soft-Start: 15ms
  • Pulse-by-Pulse Current Limiting
  • Various Protections: Over-Voltage Protection(OVP), Overload Protection (OLP), Output-ShortProtection (OSP), AbnormalOver-CurrentProtection (AOCP), Internal Thermal ShutdownFunction with Hysteresis (TSD)
  • Auto-Restart Mode
  • Under-Voltage Lockout (UVLO)
  • Low Operating Current: 1.8mA
  • Adjustable Peak Current Limit

Typical applications

  • SMPS for Home Appliance
  • Adapter
  • SMPS for VCR,STB,DVD,DVCD Players

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Samples
750341793
Transformer
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer