Topology | Flyback Converter |
Input voltage | 80-310 V |
Switching frequency | 250-350 kHz |
Output 1 | 50 V / 2 A |
Output 2 | 62 V / 1.4 A |
IC revision | 1.0.3 |
The FL7930C is an active power factor correction (PFC) controller for boost PFC applications that operate in critical conduction mode (CRM). It uses a voltage-mode PWM that compares an internal ramp signal with the error amplifier output to generate a MOSFET turn-off signal. Because the voltage-mode CRM PFC controller does not need rectified AC line voltage information, it saves the power loss of an input voltage-sensing network necessary for a current-mode CRM PFC controller.
FL7930C provides over-voltage protection (OVP), open-feedback protection, over-current protection (OCP), input-voltage-absent detection, and under-voltage lockout protection (UVLO). The PFC-ready pin can be used to trigger other power stages when PFC output voltage reaches the proper level with hysteresis. The FL7930C can be disabled if the INV pin voltage is lower than 0.45 V and the operating current decreases to a very low level. Using a new variable on-time control method, total harmonic distortion (THD) is lower than in conventional CRM boost PFC ICs.
Remarks:1.For Input Voltage 250 CKT Inductor L=23mH , L=230mH Cannot be Entered In SPDB Refer page no.18
2.Refference DesignL1=175uH L2=9mHRefer page no.2
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744028004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 0.85 | 0.7 | 70 | SMT | |||
750311795 | SPEC | – | – | Common Mode Choke | – | – | – | – | – | ||
750313579 | SPEC | – | – | Flyback with PFC. Single and 4 channel LED Driver. 80-310VACin, 100W out. | – | – | – | – | – | ||
750313584 | SPEC | – | – | Flyback with PFC. Single and 4 channel LED Driver. 80-310VACin, 100W out. | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|