IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FDMQ8203

100V Dual N-Channel and Dual P-Channel PowerTrench® MOSFET, GreenBridge™ Series of High-Efficiency Bridge Rectifiers

Overview

TopologyForward Converter
Input voltage44-57 V
Output 112 V / 5 A
IC revisionC1

Description

This quad mosfet solution provides ten-fold improvement in power dissipation over diode bridge.

Features

  • Q1/Q4: N-Channel
  • Max rDS(on) = 110 mΩ at VGS = 10 V, ID = 3 A
  • Max rDS(on) = 175 mΩ at VGS = 6 V, ID = 2.4 AQ2/Q3: P-Channel
  • Max rDS(on) = 190 mΩ at VGS = -10 V, ID = -2.3 A
  • Max rDS(on) = 235 mΩ at VGS = -4.5 V, ID = -2.1 A
  • Substantial efficiency benefit in PD solutions
  • RoHS Compliant

Typical applications

  • High-Efficiency Bridge Rectifiers

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-RJ45 LAN Transformer, 1000BASE-T, PoE+
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
PoEPoE+ 
Ports
Tab PositionUp 
Improved Common Mode RejectionYes 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green/orange-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability