IC manufacturers O2 Micro International Ltd

IC manufacturers (108)

O2 Micro International Ltd OZ8027A

Intelligent Lighting Family Product Guide

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 123 V / 0.3 A

Description

The OZ8027 is a primary side control, LED driver controller. It can be used inhigh power factor AC/DC converter applications.Each IC operates ata fixed frequency of 50kHz with discontinuous current mode in flyback circuit topology.

OZ8027 works with neon indicators in a traditional wall switch, without interference.

Features

  • OZ8027A: Three-level analog dimming control using wall switch
  • Primary side control, AC/DC converter controller
  • High power factor with wide range input voltage
  • Constant current output
  • Fixed operation frequency
  • Built-in high-voltage startup circuit
  • Compatible with neon indicators in wall switch
  • Provides complete protection functions:

    -VDD over-voltage

    -VDD under-voltage lockout with h ysteresis

    -Open and Short LED

    -Primary side cycle-by-cycle current limit

    -Maximum gate drive output clamp

    -Over-temperature

Typical applications

  • General Lighting

Parts approved by O2 Micro International Ltd

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
ISAT,10%(A)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.21 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.21 A
Saturation Current0.2 A
DC Resistance11 Ω
Self Resonant Frequency1.9 MHz
MountTHT 
Saturation Current @ 10%0.28 A
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TIS Radial Leaded Wire Wound Inductor, 3300 µH, 0.18 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 µH
Rated Current0.18 A
Saturation Current0.15 A
DC Resistance8 Ω
Self Resonant Frequency1 MHz
MountTHT 
Saturation Current @ 10%0.15 A
–
–Check availability