Topology | Buck Converter |
Input voltage | 85-265 V |
Output 1 | 32 V / 0.6 A |
The OZ8022V is a controller for Buck converters that uses quasi-resonant conversion technology. It can be used to drive high-brightness LEDs, with power factor correction, in offline applications. The Buck converter operates between the continuous and discontinuous mode of inductor current.
Provides complete protection functions:
-Maximum gate drive output-Over-voltage for IC bias voltage-Cycle-by-cycle current limit
-LED short circuit; output over-voltage; and internal over temperature
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74457215 | SPEC | 8 files | WE-PD4 SMT Power Inductor | 150 | 1.5 | 2.6 | 0.268 | 4.1 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|