Show all
results
Loading results
...
Components
ENGLISH
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
NXP
IC manufacturers
(96)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(130)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(16)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(11)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(1)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(34)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(8)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(7)
MindCet
(1)
Monolithic Power Systems
(879)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(312)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(289)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(19)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(56)
Silvertel
(54)
Skyworks
(31)
Southchip
(6)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
NXP
151-180 of 312 reference designs
Filter values
SSL2109, Rev. 1.1
Flyback Converter
|
V
in
200-264 V
|
Output
0.4 V / 0.2 A
SSL2109, Rev. 1.1
Flyback Converter
|
V
in
200-250 V
|
Output
130 V / 0.21 A
SSL2109, Rev. 1.1
Other Topology
SSL2109, Rev. 1.1
Flyback Converter
|
V
in
90-132 V
|
Output
41 V / 0.2 A
SSL2109A
Flyback Converter
|
V
in
120 V
|
Output
40 V / 0.46 A
SSL2109A
Flyback Converter
|
V
in
230 V
|
Output
40 V / 0.48 A
SSL2109A
Flyback Converter
|
V
in
230 V
|
Output
40 V / 0.48 A
SSL2109A
Flyback Converter
|
V
in
230 V
|
Output
14 V / 0.55 A
SSL2109A
Flyback Converter
|
V
in
230 V
|
Output
14 V / 0.58 A
SSL2109AT, Rev. 5
Buck-Boost Converter
|
V
in
100-250 V
|
Output
130 V / 0.21 A
SSL2109AT, Rev. 5
Buck-Boost Converter
|
V
in
100-264 V
|
Output
100 V / 0.17 A
SSL2109AT, Rev. 5
Other Topology
SSL2109T, Rev. 5
Buck Converter
|
V
in
200-264 V
|
Output
230 V / 0.23 A
SSL2109T, Rev. 5
Flyback Converter
|
V
in
90-132 V
SSL2109T, Rev. 5
Buck Converter
|
V
in
200-264 V
|
Output
230 V / 0.15 A
SSL2109T, Rev. 5
Buck-Boost Converter
|
V
in
100-250 V
|
Output
130 V / 0.21 A
SSL21101T, Rev. 3
Flyback Converter
|
V
in
105-140 V
|
fsw
49.7-126.4 kHz
|
Output
39 V / 0.24 A
SSL21101T, Rev. 3
Flyback Converter
|
V
in
190-260 V
|
fsw
49.7-126.4 kHz
|
Output
39 V / 0.24 A
SSL21101T, Rev. 3
Other Topology
|
fsw
49.7-126.4 kHz
SSL21101T, Rev. 3
Flyback Converter
|
fsw
49.7-126.4 kHz
SSL2121
Half-Bridge Converter symmetrical isolated
|
V
in
170-254 V
|
Output
32 V / 0.32 A
SSL2129 | Demoboard SSL2129DB0001, Rev. 4
Buck Converter
|
V
in
230 V
|
Outputs
85 V / 0.05 A, 11 V / 0.38 A
SSL2129 | Demoboard SSL2129DB0001, Rev. 4
Buck Converter
|
V
in
230 V
|
Outputs
10 V / 0.47 A, 95 V / 0.05 A
SSL2129AT, Rev. 4
Buck Converter
|
V
in
230 V
|
Outputs
95 V / 0.05 A, 10 V / 0.48 A
SSL2129AT, Rev. 4
Buck-Boost Converter
|
V
in
230 V
|
Output
18 V / 0.31 A
SSL2129AT, Rev. 4
Buck Converter
|
V
in
230 V
|
Outputs
11 V / 0.38 A, 85 V / 0.06 A
SSL2129AT, Rev. 4
Other Topology
SSL4101, Rev. 1.2
Flyback Converter
|
V
in
48-52 V
|
fsw
300-460 kHz
|
Output
43 V / 1 A
SSL4101, Rev. 1.2
Flyback Converter
|
V
in
108-305 V
|
fsw
300-460 kHz
|
Output
48 V / 3.1 A
SSL4101, Rev. 1.2
Other Topology
|
fsw
300-460 kHz
previous
1
...
4
5
6
7
8
...
11
next
Cart
Your cart is empty.
Get samples and quotes