Topology | Flyback Converter |
Input voltage | 200-250 V |
Output 1 | 130 V / 0.21 A |
IC revision | 1.1 |
The SSL2109T is a high-voltage Integrated Circuit (IC), intended to drive LED lamps in general lighting applications.
The main benefits of this IC include:
•Small Printed-Circuit Board (PCB) footprint, and compact solution
•High efficiency (up to 95 %)
•Ease of integration and many protection features
•Low electronic Bill Of Material (BOM)
The IC is supplementary to the SSSL2108X series, but without internal switch. The IC range has been designed to start up directly from the HV supply by an internal high-voltage current source. Thereafter, the dV/dt supply is used with capacitive coupling from the drain, or any other auxiliary supply. This functionality provides full flexibility in the application design. An internal clamp limits the supply voltage.
The IC provides accurate output current control to within 5 % LED current accuracy. The IC can be operated using Pulse-Width Modulation (PWM) dimming and has many protection features including easy LED temperature feedback.
Remarks:List of inductorReferv page no.11
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
768772102 | SPEC | 8 files | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1000 | 0.5 | 0.55 | 2.08 | 1.8 | THT | – | – | – | – | – | – | – | – | |||
750312626 | SPEC | – | 4 files | Inductor | 2100 | – | 0.9 | – | – | SMT | – | – | – | – | – | – | – | – | ||
820511311 | SPEC | 6 files | WE-VD Disk Varistor | – | – | – | – | – | THT | 130 | 170 | 200 | 2500 | 28.5 | 0.4 | 110 VAC | Yes |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|