IC manufacturers NXP

IC manufacturers (96)

NXP SSL2102

Dimmable Greenchip driver for LED lighting

Overview

TopologyOther Topology
IC revision1.1

Description

The SSL2102 is a Switched Mode Power Supply (SMPS) driver IC that operates in combination with a phase cut dimmer directly from rectified mains. It is designed to drive LED devices. The device includes a high-voltage power switch, a circuit to allow direct start-up from the rectified mains voltage and a high-voltage circuitry to supply the phase cut dimmer.For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.• SSL2101: fully integrated LED driver for lamps up to 10 W• SSL2102: fully integrated LED driver for lamps up to 25 W• SSL2103: gives the application designer flexibility to:– Use an external power switch to allow the IC to provide any power– Use external bleeder transistors to provide extended dimmer interoperability

Features

  • Easy migration to existing lighting control infrastructure
  • Supports most available dimming solutions
  • Optimized efficiency with valley switching managed by a built-in circuitry
  • Demagnetization detection
  • OverTemperature Protection (OTP)
  • Short-Winding Protection (SWP) and Over Current Protection (OCP)
  • Internal VCC generation allowing start-up from the rectified mains voltage
  • Natural dimming curve by logarithmic correction, down to 1 %
  • Limited external components required because of the high integration level
  • Thermal enhanced SO20 wide body package
  • Suitable for flyback and buck applications

Typical applications

  • SSL retro-fit lamps (for example: GU10, E27)
  • LED modules such as LED spots and down-lights
  • SSL applications below 25 W
  • LED strings suitable for retail displays, etc.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Samples
74275013SPEC
7 files WE-UKW EMI Suppression 6-Hole Ferrite Bead 950 1180 60 MHz 3 20 650 25 6 10
Order Code Data­sheet Simu­lation
74275013SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
Z @ 25 MHz
(Ω)
L
(mm)
H
(mm)
W
(mm)
Samples