Topology | Other Topology |
IC revision | D |
The S32G-VNP-RDB2 is a compact, highly optimized and integrated reference design board featuring the S32G vehicle network processor. With its high-performance computing capacity and rich input/output (I/O), this board can provide reference for a variety of automotive applications such as service-oriented gateways, vehicle central compute, domain controllers, safety processors and black boxes. Carmakers, suppliers and software ecosystem partners can directly use the RDB to help accelerate development for shorter time-to-market.
Order Code | Datasheet | Simulation | Downloads | Product series | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Cload (pF) | C | Tol. C | VR (V (DC)) | Size | Q | RISO | Ceramic Type | W (mm) | Fl (mm) | Application | Interface Type | IR (mA) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499011121A | SPEC | 6 files | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | Standard | – | – | – | – | 21.25 | – | 100BASE-TX | non-PoE | 1x1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | Yes | – | – | 13.5 | – | – | – | – | |||
885012005054 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6.8 pF | ±0.5pF | 50 | 0402 | 536 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | 1 | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
416131160801 | SPEC | – | 5 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | 1 | 2.44 | Yes | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 1 | – | – | – | – | – | Tape and Reel | ||
416131160802 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | 25 | – | 2 | 3.71 | Yes | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 2 | – | – | – | – | – | Tape and Reel | ||
416131160808 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | 100 MΩ | – | – | – | – | – | 25 | – | 8 | 11.33 | Yes | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 8 | – | – | – | – | – | Tape and Reel | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | 250 | – | 7.62 | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | Single | – | Pin Header | Straight | 3 | Bag | ||
629105150921 | SPEC | – | 6 files | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | Micro USB 2.0 | Type AB | – | 30 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | 5 | – | – | Receptacle | Horizontal | 1.8 | Tape and Reel | ||
150352M173300 | SPEC | – | 25 files RAY files
| WL-SFTW SMT Full-color TOP LED Waterclear | Red & Green & Blue | 465 | 515 | 635 | 470 | 520 | 625 | 400 | 1700 | 750 | 3.2 | 3.2 | 2 | AlInGaP + InGaN | 120 | – | – | – | – | – | – | 3528 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | Tape and Reel | ||
830009709 | SPEC | – | 5 files | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32.768 kHz | ±20ppm | 7 | – | – | – | CFPX-217 | – | – | – | 1.5 | – | – | – | – | – | – | 3.2 | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 0.9 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7499011121A | SPEC | ||
885012005054 | SPEC | ||
416131160801 | SPEC | – | |
416131160802 | SPEC | – | |
416131160808 | SPEC | – | |
61300311121 | SPEC | – | |
629105150921 | SPEC | – | |
150352M173300 | SPEC | – | |
830009709 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Emitting Color | λPeak B typ. (nm) | λPeak G typ. (nm) | λPeak R typ. (nm) | λDom B typ. (nm) | λDom G typ. (nm) | λDom R typ. (nm) | IV B typ. (mcd) | IV G typ. (mcd) | IV R typ. (mcd) | VF B typ. (V) | VF G typ. (V) | VF R typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Cload (pF) | C | Tol. C | VR (V (DC)) | Size | Q | RISO | Ceramic Type | W (mm) | Fl (mm) | Application | Interface Type | IR (mA) | Working Voltage (V (AC)) | Poles | L (mm) | Vaporphase process | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (Value) (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|