Topology | Other Topology |
Input voltage | 72 V |
IC revision | 3.0 |
KIT33816AEEVM Evaluation BoardFeaturing the MC33816 SD6 Programmable Solenoid Controller for Precision Automotive Solenoid Control Applications
Battery voltage range, 5.0 V < VBATT < 32 VPre-drive operating voltage up to 72 VHigh-side/ low-side pre-drive PWM capability up to 100 KHz (30 nCoulomb)All pre-drivers have four selectable slew ratesEight selectable, pre-defined VDS monitoring thresholdsEncryption for microcode protection
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | RDC (mΩ) | L (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
744710610 | SPEC | 7 files | WE-SD Rod Core Choke | 6 | 10 | 6.5 | 25.7 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | RDC (mΩ) | L (mm) | Samples |
---|