IC manufacturers NXP

IC manufacturers (109)

NXP MC33816 | Demoboard AN4849

Four Injector and Fuel Pump Drive

Overview

TopologyBoost Converter
IC revision3.0

Description

Document Number: AN4849Rev. 3.0, 11/2014Four Injector and Fuel Pump DriveFeaturing the MC33816The IC consists of five external MOSFET high-side pre-drivers and seven external MOSFET low-side pre-driversProvides a flexible solution for MOSFET gate drive with a versatile control and optimized latency timeGate drive, diagnosis, and protection are managed through four independent microcores, two code RAM and two data RAM banksThe IC contains two internal voltage regulators

Features

Battery voltage range, 5.0 V < VBATT < 32 VPre-drive operating voltage up to 72 VHigh-side/ low-side pre-drive PWM capability up to 100 KHz (30 nCoulomb)All pre-drivers have four selectable slew ratesEight selectable, pre-defined VDS monitoring thresholdsEncryption for microcode protection

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
RDC(mΩ)
L(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SD Rod Core Choke, 6 µH, 10 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-SD Rod Core Choke
Inductance6 µH
Rated Current10 A
DC Resistance6.5 mΩ
Length25.7 mm
–Check availability