IC manufacturers NXP

IC manufacturers (108)

NXP LX2160A | Demoboard LX2160A-RDB

QorIQ LX2160A Development Board

Overview

TopologyBuck Converter
Input voltage3.3-5 V
Output 12.5 V / 5 A
IC revisionB5

Description

The QorIQ® LX2160A reference design board provides a comprehensive platform that enables design andevaluation of the LX2160A processor. It comes preloaded with a board support package (BSP) based on a standardLinux kernel.Enables network intelligence with the next generation Datapath (DPPA2) which provides differentiated offload anda rich set of IO, including 10GE, 25GE, 40GE, and PCIe Gen4Delivers unprecedented efficiency and new virtualized networksSupports designs in 5G packet processing, network function virtualization, storage controller, white boxswitching, network interface cards, and mobile edge computingSupports all three LX2 family members (16-core LX2160A; 12-core LX2120A; and 8-core LX2080A)

Features

  • Processor
  • LX2160A, 16x Arm® Cortex®-A72 CPU, up to 2.2GHz
  • Memory
  • Two DDR4 UDIMM to 3200MT/s
  • 32GB total capacity (16GB per UDIMM)
  • Flash: 128MB NOR, 128GB eMMC
  • Ethernet
  • One 40G Ethernet QSFP+
  • Two 25G Ethernet SFP+
  • Two RJ45 10G Ethernet
  • Two RJ45 1G Ethernet
  • Other IO
  • One PCIe Gen4 x8 slot
  • One PCIe Gen4 x4 slot
  • Four SATA3.0 connectors
  • One USB3.0 Type A connector
  • One USB3.0 micro-AB connector

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1.5 µH, 12.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Saturation Current12.5 A
DC Resistance6.6 mΩ
Self Resonant Frequency69 MHz
Size1050 
VersionPerformance 
–Check availability