IC manufacturers NXP

IC manufacturers (108)

NXP LS1046

Layerscape® 1046A and 1026A Processors

Overview

TopologyOther Topology
IC revisionB

Description

The LS1046A and LS1026A processors integrate quad and dual 64-bit Arm® Cortex®-A72 cores respectively with packet processing acceleration and high-speed peripherals. They are pin-compatible with LS1023A, LS1043A and LS1088A SoC to provide performance scaling for 64-bit Arm, ranging from dual-A53 through octal-A53 to quad-A72 core processors, while maintaining hardware and software compatibility.

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 330 nH, 305 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 nH
Rated Inductance305 nH
Rated Current25 A
Saturation Current @ 10%27.3 A
Saturation Current @ 30%32 A
DC Resistance0.37 mΩ
Self Resonant Frequency35 MHz
MaterialMnZn 
–
–
–
–
–
Pins2 
MountSMT 
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current1.8 A
–
–
–
–
–
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability