Topology | Other Topology |
IC revision | 1 |
Microchip’s dsPIC33E family of digital signal controllers (DSCs) features a 70 MIPS dsPIC® DSC core with integrated DSP and enhanced on-chip peripherals. These DSCs enable the design of high-performance, precision motor control systems that are more energy efficient, quieter in operation, have a great range and extended life. They can be used to control brushless DC, permanent magnet synchronous, AC induction and stepper motors. These devices are also ideal for high-performance general purpose applications.
Operating Conditions
3.0V to 3.6V, -40ºC to +85ºC, DC to 70 MIPS3.0V to 3.6V, -40ºC to +125ºC, DC to 60 MIPS
dsPIC33E DSC Core
Modified Harvard ArchitectureC Compiler Optimized Instruction Set16-bit Wide Data Path24-bit Wide Instructions16x16 Integer Multiply Operations32/16 and 16/16 Integer Divide OperationsTwo 40-bit Accumulators with Rounding and Saturation OptionsSingle-Cycle Multiply and AccumulateSingle-Cycle shifts for up to 40-bit Data16x16 Fractional Multiply/Divide Operations
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443551600 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 6 | 13.6 | 6 | 14 | 8.4 | 22 | WE-PERM | – | – | – | – | – | – | – | – | – | 13.2 | – | |||
875075561005 | SPEC | 7 files | WCAP-PSLC Aluminum Polymer Capacitors | – | – | – | – | – | – | – | 100 µF | 25 | 2000 | -55 °C up to +105 °C | 4800 | 15 | 500 | 10 | 10 | 12.4 | 15" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443551600 | SPEC | ||
875075561005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Samples |
---|