Topology | Boost Converter |
Input voltage | 2.4-5.5 V |
Output 1 | 0.18 A |
Output 2 | 0.27 A |
Output 3 | 0.09 A |
IC revision | A |
The MCP1664 LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1664 product. This board demonstrates the MCP1664 in boost-converter application supplied from an external voltage source, which drives astring of LEDs with three selectable currents. The MCP1664 LED Driver EvaluationBoard was developed to help engineers reduce the product design cycle time.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447779004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.6 | 32 | 7345 | Robust | – | 7.3 | – | |||
418121270802 | SPEC | – | 6 files | WS-DISV Small Compact SMT with Raised Actuator 2.54 mm | – | – | – | – | – | 2 | 6.02 | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447779004 | SPEC | ||
418121270802 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Poles | L (mm) | Vaporphase process | Samples |
---|