IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16312

30V Input, 1A Output, High-Efficiency, Integrated Synchronous Switch Step-Down Regulator

Overview

TopologyBoost Converter
Input voltage12 V
Switching frequency425-575 kHz
Output 13.3 V / 1 A
Output 20.4 A
IC revisionB

Description

The MCP16311/2 is a compact, high-efficiency, fixed frequency, synchronous step-down DC-DC converter in an 8-pin MSOP, or 2 x 3 TDFN package that operates from input voltage sources up to 30V. Integrated features include a high-side and a low-side switch, fixed frequency peak current mode control, internal compensation, peak current limit and overtemperatureprotection. The MCP16311/2 provides all the active functions for local DC-DC conversion, with fast transient response and accurate regulation.

High converter efficiency is achieved by integrating the current-limited, low-resistance, high-speed high-side and low-side switches and associated drive circuitry. The MCP16311 is capable of running in PWM/PFMmode. It switches in PFM mode for light load conditions and for large buck conversion ratios. This results in a higher efficiency over all load ranges. TheMCP16312 runs in PWM-only mode, and is recommended for noise-sensitive applications.

The MCP16311/2 can supply up to 1A of continuous current while regulating the output voltage from 2V to 12V. An integrated, high-performance peak current mode architecture keeps the output voltage tightly regulated, even during input voltage steps and output current transient conditions common in power systems.

The EN input is used to turn the device on and off. While off, only a few micro amps of current are consumed from the input.

Output voltage is set with an external resistor divider. The MCP16311/2 is offered in small MSOP-8 and 2 x 3 TDFN surface mount packages.

Features

  • Up to 95% Efficiency
  • Input Voltage Range: 4.4V to 30V
  • 1A Output Current Capability
  • Output Voltage Range: 2.0V to 24V
  • Qualification: AEC-Q100 Rev. G, Grade 1 (-40°C to 125°C)
  • Integrated N-Channel High-Side and Low-Side Switches: 170m, Low Side 300m, High Side
  • Stable Reference Voltage: 0.8V
  • Automatic Pulse Frequency Modulation/Pulse-Width Modulation (PFM/PWM) Operation(MCP16311):
  • PFM Operation Disabled (MCP16312)
  • PWM Operation: 500 kHz
  • Low Device Shutdown Current: 3 μA typical
  • Low Device Quiescent Current: 44 μA (non-switching, PFM Mode)
  • Internal Compensation
  • Internal Soft-Start: 300 μs (EN low-to-high)
  • Peak Current Mode Control
  • Cycle-by-Cycle Peak Current Limit
  • Undervoltage Lockout (UVLO): 4.1V typical to start 3.6V typical to stop
  • Overtemperature Protection
  • Thermal Shutdown: +150°C +25°C Hysteresis

Typical applications

  • Automotive Battery Regulation
  • Networking Systems
  • AC-DC Digital Control Bias
  • PIC® /dsPIC® Microcontroller Bias Supply
  • General Purpose DC-DC Conversion
  • AC-DC Digital Control Bias
  • PIC® /dsPIC® Microcontroller Bias Supply
  • Laptop Computers
  • Wall Transformer Regulation
  • Local Point of Load Regulation
  • Cable Modems
  • Local Point of Load Regulation
  • Set-Top Boxes
  • Automotive Battery Regulation
  • Laptop Computers
  • Set-Top Boxes
  • Distributed Power Supplies
  • General Purpose DC-DC Conversion
  • 24V Industrial Input DC-DC Conversion
  • Distributed Power Supplies
  • 24V Industrial Input DC-DC Conversion
  • Wall Transformer Regulation
  • Cable Modems
  • Networking Systems

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
RDC max.(mΩ)
Version
IRP,40K(A)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 1.31 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.31 A
Saturation Current1.1 A
Self Resonant Frequency25 MHz
MountSMT 
DC Resistance95 mΩ
Size6823 
Check availability
SPECWE-SPC SMT Power Inductor, 15 µH, 1.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.4 A
Saturation Current1.7 A
Self Resonant Frequency22 MHz
MountSMT 
DC Resistance136 mΩ
VersionSMT 
Size4838 
Check availability
SPECWE-PD SMT Power Inductor, 15 µH, 1.51 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.51 A
Saturation Current1.75 A
Self Resonant Frequency26 MHz
MountSMT 
DC Resistance130 mΩ
VersionStandard 
Performance Rated Current2.25 A
Size7332 
Check availability
SPECWE-PD SMT Power Inductor, 15 µH, 1.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.6 A
Saturation Current2.2 A
Self Resonant Frequency19.5 MHz
MountSMT 
DC Resistance81 mΩ
VersionRobust 
Performance Rated Current2.8 A
Size7345 
Check availability