IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16301H

High-Voltage Input Integrated Switch Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage4.7-36 V
Output 13.3 V / 0.6 A
IC revisionD

Description

The MCP16301/H devices are highly integrated,high-efficiency, fixed-frequency, step-down DC-DC converters in a popular 6-pin SOT-23 package that operates from input voltage sources up to 36V. Integrated features include a high-side switch,fixed-frequency Peak Current Mode Control, internal compensation, peak current limit and overtemperature protection. Minimal external components are necessary to develop a complete step-down DC-DC converter power supply.High converter efficiency is achieved by integrating the current-limited, low-resistance, high-speed N-Channel MOSFET and associated drive circuitry. High switching frequency minimizes the size of externalfiltering components, resulting in a small solution size.The MCP16301/H devices can supply 600 mA of continuous current while regulating the output voltage from 2.0V to 15V. An integrated, high-performance peak current mode architecture keeps the outputvoltage tightly regulated, even during input voltage steps and output current transient conditions that are common in power systems.The EN input is used to turn the device on and off. While turned off, only a few micro amps of current are consumed from the input for power shedding and load distribution applications.Output voltage is set with an external resistor divider. The MCP16301/H devices are offered in a space-saving SOT-23-6 surface mount package.

Features

  • Up to 96% Typical Efficiency
  • Input Voltage Range:
  • 4.0V to 30V (MCP16301)
  • 4.7V to 36V (MCP16301H)
  • Output Voltage Range: 2.0V to 15V
  • 2% Output Voltage Accuracy
  • Integrated N-Channel Buck Switch: 460 m
  • 600 mA Output Current
  • 500 kHz Fixed Frequency
  • Adjustable Output Voltage
  • Low Device Shutdown Current
  • Peak Current Mode Control
  • Internal Compensation
  • Stable with Ceramic Capacitors
  • Internal Soft-Start
  • Cycle-by-Cycle Peak Current Limit
  • Undervoltage Lockout (UVLO): 3.5V
  • Overtemperature Protection
  • Available Package: SOT-23-6

Typical applications

  • Power Meters
  • Automotive
  • Consumer
  • SLA Battery-Powered Devices
  • AC-DC Digital Control Power Source
  • DSL Cable Modems
  • Wall Cube Regulation
  • Set-Top Boxes
  • D2 Package Linear Regulator Replacement
  • 24V Industrial Input DC-DC Conversion
  • PIC® /dsPIC® Microcontroller Bias Supply
  • Power Meters
  • Distributed Power Supplies
  • Medical and Health Care

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.72 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.72 A
Saturation Current0.9 A
Self Resonant Frequency32 MHz
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 0.62 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current0.62 A
Saturation Current0.45 A
Self Resonant Frequency30 MHz
MountSMT 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 1.03 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current1.03 A
Saturation Current0.75 A
Self Resonant Frequency35 MHz
MountSMT 
–Check availability