Topology | Boost Converter |
Input voltage | 0.82-5.5 V |
Output 1 | 5.5 V / 0.25 A |
IC revision | A |
Microchip’s MCP16251 device is a compact, high-efficiency, fixed-frequency, synchronous step-up DC-DC Converter. The very low quiescent current makes it ideal for battery-powered applications. Furthermore, the device provides a true output disconnect feature while in shutdown (EN = GND). The MCP16251 device consumes less than 0.6 μA from the battery when in the shutdown state. The MCP16251 automatically selects the best operating mode for efficiency: Pulse-Width Modulation (PWM) or Pulse-Frequency Modulation (PFM). The device has a very low (4 μA) quiescent current (not switching, measured at output), a wide input voltage range (0.35 to 5.5V) and a low start-up voltage (0.82V) at a 1 mA load current.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Poles | L (mm) | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744029004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1 | 0.8 | 65 | SMT | – | 2.78 | – | |||
744025004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.35 | 1.7 | 84 | SMT | – | 2.8 | – | |||
744031004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | – | 3.8 | – | |||
744042004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.72 | 1.65 | 70 | SMT | – | 4.8 | – | |||
418121160801 | SPEC | – | 6 files | WS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm | – | 0.025 | – | – | – | 1 | 3.48 | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744029004 | SPEC | ||
744025004 | SPEC | ||
744031004 | SPEC | ||
744042004 | SPEC | ||
418121160801 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Poles | L (mm) | Vaporphase process | Samples |
---|