| Topology | Buck Converter |
| Input voltage | 2.7-5.5 V |
| Switching frequency | 1500-2800 kHz |
| Output 1 | 1.8 V / 0.5 A |
| Output 2 | 3.3 V / 0.5 A |
| Output 3 | 4.5 V / 0.5 A |
| IC revision | B |
The MCP1603/B/L is a high-efficiency, fully-integrated 500 mA synchronous buck regulator whose 2.7V to 5.5V input voltage range makes it ideally suited for applications powered from 1-cell Li-Ion or 2-cell/3-cell NiMH/NiCd batteries.At heavy loads, the MCP1603/B/L operates in the 2.0 MHz fixed frequency pulse-width modulation (PWM) mode, which provides a low noise, low-output ripple, small-size solution. When the load is reduced to light levels, the MCP1603/L automatically changesoperation to a Pulse Frequency Modulation (PFM)mode to minimize quiescent current draw from thebattery. No intervention is necessary for a smoothtransition from one mode to another. These two modesof operation allow the MCP1603/L to achieve thehighest efficiency over the entire operating currentrange.The MCP1603B device disables the PFM modeswitching, and operates only in normal PWM modeover the entire load range (without skipping).MCP1603B is for applications that cannot tolerate thelow-frequency output ripple associated with PFMswitching.The MCP1603/B/L family is available with either anadjustable or fixed-output voltage. The available fixedoutput voltage options for MCP1603/L are 1.2V, 1.5V,1.8V, 2.5V and 3.3V, and for MCP1603B are 1.8 and3.3V. When a fixed option is used, only three additionalsmall external components are needed to form acomplete solution. Couple this with the low profile,small-foot print packages and the entire systemsolution is achieved with minimal size.Additional protection features include: UVLO,overtemperature and overcurrent protection
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | fres(MHz) | Mount | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 0.65 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TPC SMT Tiny Power Inductor | Inductance3.3 µH | Rated Current0.65 A | Saturation Current0.72 A | Self Resonant Frequency130 MHz | MountSMT | –Check availability | |||
![]() | SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 0.85 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TPC SMT Tiny Power Inductor | Inductance6.8 µH | Rated Current0.85 A | Saturation Current0.75 A | Self Resonant Frequency45 MHz | MountSMT | –Check availability |
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |