IC manufacturers Microchip

IC manufacturers (96)

Microchip LAN8710A

Small Footprint MII/RMII 10/100 Etherne Transceiver with HP Auto-MDIX and flexPWR® Technology

Overview

TopologyOther Topology
IC revision1.4

Description

The LAN8710A/LAN8710Ai is a low-power 10BASE-T/100BASE-TX physical layer (PHY) transceiver

with variable I/O voltage that is compliant with the IEEE 802.3-2005 standards.

The LAN8710A/LAN8710Ai supports communication with an Ethernet MAC via a standard MII (IEEE 802.3u)/RMII interface. It contains a full-duplex 10-BASE-T/100BASE-TX transceiver and supports 10Mbps (10BASE-T) and 100Mbps (100BASE-TX) operation. The LAN8710A/LAN8710Ai implementsauto-negotiation to automatically determine the best possible speed and duplex mode of operation. HP Auto-MDIX support allows the use of direct connect or cross-over LAN cables.

The LAN8710A/LAN8710Ai supports both IEEE 802.3-2005 compliant and vendor-specific register functions. However, no register access is required for operation. The initial configuration may be selected via the configuration pins as described in Section 3.7, "Configuration Straps," on page 36. Register-selectable configuration options may be used to further define the functionality of the transceiver.

Per IEEE 802.3-2005 standards, all digital interface pins are tolerant to 3.6V. The device can be configured to operate on a single 3.3V supply utilizing an integrated 3.3V to 1.2V linear regulator. The linear regulator may be optionally disabled, allowing usage of a high efficiency external regulator for lower system power dissipation.

The LAN8710A/LAN8710Ai is available in both extended commercial and industrial temperature range versions. A typical system application is shown in Figure 1.1.

Features

  • Single-Chip Ethernet Physical Layer Transceiver
  • (PHY)
  • Comprehensive flexPWR® Technology
  • Flexible Power Management Architecture
  • LVCMOS Variable I/O voltage range: +1.6V to +3.6V
  • Integrated 1.2V regulator with disable feature
  • HP Auto-MDIX support
  • ???? Small footprint 32-pin QFN lead-free RoHS compliantpackage (5 x 5 x 0.9mm height)

Typical applications

  • LAN on Motherboard
  • Digital Video Recorders
  • DSL Modems/Routers
  • Digital Televisions
  • IP and Video Phones
  • Video Record/Playback Systems
  • Gaming Consoles
  • Cable Modems/Routers
  • Digital Media Adaptors/Servers
  • Set-Top Boxes
  • Networked Printers and Servers
  • Embedded Telecom Applications
  • Wireless Access Points
  • POE Applications (Refer to SMSC Application Note 17.18
  • Test Instrumentation

Products

Order Code Data­sheet Simu­lation Downloads Product seriesData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples
7499010211ASPEC
6 files WE-RJ45 LAN Transformer 100BASE-TX non-PoE 1x1 Down No 0 °C up to +70 °C green-yellow current & voltage THT No
Order Code Data­sheet Simu­lation
7499010211ASPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesData ratePoEPortsTabImproved CMRROperating TemperatureLEDPHY Chip ModeMountShield Tabs Samples