Topology | Flyback Converter |
Input voltage | 22-26 V |
Output 1 | 360 V / 0.12 A |
IC revision | 22.6.2013 |
The HV9860DB1 is a non-isolated, flyback, LED driver,which drives a 360V LED string at 120mA from a 24V input.The demoboard uses Supertex’s HV9860 LED driver IC.The board is designed to be restricted to a maximumthickness of 15mm, which demonstrates the usage of theHV9860 as a low profile LCD backlight driver.The HV9860DB1 includes hiccup mode protection for bothshort circuit and open circuit conditions to ensure that itrecovers from a momentary fault condition. In particular, itfeatures a safe latch-off mode protection for short cathodedetect. In this way, it enables the board to survive prolongedfault conditions without any damage to both the driver aswell as the LEDs.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744777920 | SPEC | 8 files | WE-PD SMT Power Inductor | 100 | 1.3 | 380 | 7345 | Robust |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|