IC manufacturers Microchip

IC manufacturers (96)

Microchip ATmega128RFA1

Atmel AVR2044: RCB128RFA1 – Hardware User Manual 8-bit Atmel Microcontrollers

Overview

TopologyOther Topology
IC revisionA09-1264/04

Description

Atmel AVR2044: RCB128RFA1 – Hardware User ManualDesign based on the single-chip Atmel® ATmega128RFA1 to support IEEE® 802.15.4, ZigBee®, 6LoWPAN, RF4CE, SP100, WirelessHart™, and ISM applications8339C−AVR−07/12

Features

  • Stand-alone operable radio controller board (RCB)
  • Design based on the single-chip Atmel® ATmega128RFA1 to support IEEE®802.15.4, ZigBee®, 6LoWPAN, RF4CE, SP100, WirelessHart™, and ISMapplications
  • FCC-ID: VNR-S31SM-V4-00
  • Japan TELEC: 005WWCA0425
  • SMA RF connector
  • Simple user interface with button and LEDs
  • Board information EEPROM containing
  • MAC address
  • Board identification, features and serial number
  • Crystal calibration values
  • 2 × AAA batteries for stand-alone operation
  • 60-pin extension connector to interface with application-specific hardware

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279266SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 1000 1350 140 MHz 650 0.6 Wide Band
Order Code Data­sheet Simu­lation
74279266SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples