IC manufacturers Microchip

IC manufacturers (96)

Microchip AT86RF230

Low Power 2.4 GHz Transceiver for ZigBee, IEEE 802.15.4, 6LoWPAN, RF4CE and ISM Applications

Overview

TopologyBoost Converter
Input voltage1.8-3.6 V
IC revisionE

Description

This single-chip radio transceiver provides a complete radio transceiver interfacebetween the antenna and the microcontroller. It comprises the analog radio transceiverand the digital demodulation including time and frequency synchronization, and databuffering. The number of external components is minimized such that only an antenna,a crystal and four decoupling capacitors are required. The bidirectional differentialantenna pins are used for transmission and reception, so that no external antennaswitch is needed.The AT86RF230 block diagram is shown in Figure 3-1.

Features

  • High Performance RF-CMOS 2.4 GHz Radio Transceiver Targeted for IEEE802.15.4™, ZigBee®, 6LoWPAN, RF4CE, SP100, WirelessHART™ and ISMApplications
  • Industry Leading Link Budget (104 dB):
  • Programmable Output Power from -17 dBm up to 3 dBm
  • Receiver Sensitivity -101 dBm
  • Ultra-Low Power Consumption:
  • SLEEP: 20 nA
  • RX: 15.5 mA
  • TX: 16.5 mA (at max Transmit Power of 3 dBm)
  • Ultra-Low Supply Voltage (1.8V to 3.6V) with Internal Regulator
  • Optimized for Low BoM Cost and Ease of Production:
  • Few External Components Necessary (Crystal, Capacitors and Antenna)
  • Excellent ESD Robustness
  • Easy to Use Interface:
  • Registers and Frame Buffer Accessible through Fast SPI
  • Only Two Microcontroller GPIO Lines Necessary
  • One Interrupt Pin from Radio Transceiver
  • Clock Output with Prescaler from Radio Transceiver
  • Radio Transceiver Features:
  • 128-byte SRAM for Data Buffering
  • Programmable Clock Output to Clock the Host Microcontroller or as TimerReference
  • Integrated TX/RX Switch
  • Fully Integrated PLL with on-chip Loop Filter
  • Fast PLL Settling Time
  • Battery Monitor
  • Fast Power-Up Time < 1 ms
  • Special IEEE 802.15.4-2003 Hardware Support:
  • FCS Computation
  • Clear Channel Assessment
  • Energy Detection / RSSI Computation
  • Automatic CSMA-CA
  • Automatic Frame Retransmission
  • Automatic Frame Acknowledgement
  • Automatic Address Filtering
  • Industrial Temperature Range:
  • -40° C to 85° C
  • I/O and Packages:
  • 32-pin Low-Profile QFN
  • RoHS/Fully Green
  • Compliant to EN 300 328/440, FCC-CFR-47 Part 15, ARIB STD-66, RSS-210
  • Compliant to IEEE 802.15.4-2003

Typical applications

  • Industrial control, sensing and automation (SP100, WirelessHART)
  • 6LoWPAN and RF4CE systems
  • 2.4 GHz IEEE 802.15.4 and ZigBee systems
  • Wireless sensor networks
  • PC peripherals
  • Home and building automation
  • Consumer electronics

Products

Order Code Data­sheet Simu­lation Downloads Product seriesfIL
(dB)
VSWRUnbalanced Impedance
(Ω)
Balanced Impedance
(Ω)
Samples
748421245SPEC
7 files WE-BAL Multilayer Chip Balun 2400-2500 MHz 0.54 2 50 100
Order Code Data­sheet Simu­lation
748421245SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesfIL
(dB)
VSWRUnbalanced Impedance
(Ω)
Balanced Impedance
(Ω)
Samples