Topology | SEPIC Buck-Boost Topology |
Input voltage | 1.8-4.2 V |
Output 1 | 5.5 V / 1 A |
IC revision | A |
The AT73C224-x is a family of ultra low cost Power Management Unit, available in asmall outline QFN 5x5mm package.The AT73C224-x family is optimized for portable applications, typically powered by aLi-Ion battery. The AT73C224-x device is also suitable to operate from a standard3.3V to 5.25V voltage rail. It includes four power supplies and a very low power RealtimeClock (RTC). In normal mode (main battery present), the backup battery isrecharged through a 2.6V RTC LDO.The AT73C224-x series offer different automatic start-up sequences (with varyingorders of power-on and specific default output values) and different soft managementmodes: dynamic (via SPI or TWI) with register access or static, with access to poweron/off of the four power supplies.Each AT73C224-x device is equipped with a very low power bandgap reference, lowpower 32 kHz and 1 MHz oscillators and an internal LDO used to generate the internalsupply (VINT) equal to 2.8V. Auxiliary cells, such as a power-on reset (POR) and avoltage monitor are used to control the system power-on (battery plugged in) andpower-off (battery unplugged).The four power supplies are named: BOOST1, BUCK2, LDO3 and LDO4.Table 1-1 lists the different devices available in the AT73C224-x series.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 2.2 | 2.5 | 3.5 | 3.38 | 4.1 | 4.7 | 0.071 | 85 | ||
![]() | 744773068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | 6.8 | 1.54 | 2.3 | 2.1 | 2.1 | 2.4 | 0.131 | 41 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|