| Topology | SEPIC Buck-Boost Topology |
| Input voltage | 3-4.2 V |
| Output 1 | 3.4 V / 0.5 A |
| Output 2 | 3.3 V / 0.2 A |
| IC revision | A |
The AT73C224-x is a family of ultra low cost Power Management Unit, available in a small outline QFN 5x5mm package. The AT73C224-x family is optimized for portable applications, typically powered by a Li-Ion battery. The AT73C224-x device is also suitable to operate from a standard 3.3V to 5.25V voltage rail. It includes four power supplies and a very low power Realtime Clock (RTC). In normal mode (main battery present), the backup battery is recharged through a 2.6V RTC LDO. The AT73C224-x series offer different automatic start-up sequences (with varying orders of power-on and specific default output values) and different soft management modes: dynamic (via SPI or TWI) with register access or static, with access to power on/off of the four power supplies. Each AT73C224-x device is equipped with a very low power bandgap reference, low power 32 kHz and 1 MHz oscillators and an internal LDO used to generate the internal supply (VINT) equal to 2.8V. Auxiliary cells, such as a power-on reset (POR) and a voltage monitor are used to control the system power-on (battery plugged in) and power-off (battery unplugged). The four power supplies are named: BOOST1, BUCK2, LDO3 and LDO4.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | IRP,40K(A) | ISAT(A) | ISAT,10%(A) | ISAT,30%(A) | RDC max.(Ω) | fres(MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD2 SMT Power Inductor | Inductance6.8 µH | Rated Current1.54 A | Performance Rated Current2.3 A | Saturation Current2.1 A | Saturation Current @ 10%2.1 A | Saturation Current @ 30%2.4 A | DC Resistance0.131 Ω | Self Resonant Frequency41 MHz |