IC manufacturers Microchip

IC manufacturers (108)

Microchip AT73C224

Power Management and Analog Companions

Overview

TopologyBoost Converter
Input voltage3-4.2 V
Output 15 V / 1 A
IC revisionA

Description

The AT73C224-x is a family of ultra low cost Power Management Unit, available in asmall outline QFN 5x5mm package.The AT73C224-x family is optimized for portable applications, typically powered by aLi-Ion battery. The AT73C224-x device is also suitable to operate from a standard3.3V to 5.25V voltage rail. It includes four power supplies and a very low power RealtimeClock (RTC). In normal mode (main battery present), the backup battery isrecharged through a 2.6V RTC LDO.The AT73C224-x series offer different automatic start-up sequences (with varyingorders of power-on and specific default output values) and different soft managementmodes: dynamic (via SPI or TWI) with register access or static, with access to poweron/off of the four power supplies.Each AT73C224-x device is equipped with a very low power bandgap reference, lowpower 32 kHz and 1 MHz oscillators and an internal LDO used to generate the internalsupply (VINT) equal to 2.8V. Auxiliary cells, such as a power-on reset (POR) and avoltage monitor are used to control the system power-on (battery plugged in) andpower-off (battery unplugged).The four power supplies are named: BOOST1, BUCK2, LDO3 and LDO4.Table 1-1 lists the different devices available in the AT73C224-x series.

Features

  • DC/DC Step-up Converter (BOOST) 3.3V to 5.2V, 1A, up to 90% Efficiency. Can be Usedas BUCK/BOOST in SEPIC Configuration
  • DC/DC Step-down (BUCK) Synchronous Converter 0.9V to 3.4V, 500mA, up to 90%Efficiency, Pulse Skipping Capabilities for High Efficiency at Light Load Currents
  • Two Low-Drop-Out Regulators 1.3V, 1.5V to 1.8V, 2.5V to 2.8V (100 mV Step), 3.3V,200 mA Maximum Load
  • Ultra-low Power Real-time Clock (RTC) and Backup Battery Management– 2.6V RTC LDO for Backup Battery Charging– 32 kHz Crystal RTC Oscillator (1 μA)– RTC Circuit for Time and Date Information
  • Activation of the Power Management Modules via Dedicated Enable Pin
  • Automatic Start-up Sequences, POK Signal Indicating When Start-up is Completed
  • Activation and Control of the Power Management Modules in Dynamic Mode (via SPI orTWI) or in Static Mode (On/Off of the Four Power Supplies)
  • ITB Signal Indicating Short-circuits in DC/DC Converters
  • Very Low Quiescent Current
  • Minimum External Components Count
  • Supply: from 2.8V to 5.25V (typ: Li-Ion Battery 3V to 4.2V)
  • Available in a 32-pin 5x5 QFN Package

Typical applications

  • Portable Music Players
  • Multimedia Devices
  • WLAN Portable Devices

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
IRP,40K(A)
ISAT(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(Ω)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 2.2 µH, 2.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.5 A
Performance Rated Current3.5 A
Saturation Current3.38 A
Saturation Current @ 10%4.1 A
Saturation Current @ 30%4.7 A
DC Resistance0.071 Ω
Self Resonant Frequency85 MHz
–Check availability