Topology | Other Topology |
IC revision | 1.3.0 |
The XR21V1412 is an enhanced 2-channel Universal Asynchronous Receiver and Transmitter (UART) with a USB interface. The USB interface is fully compliant to Full Speed USB 2.0 specification that supports 12 Mbps USB data transfer rate. The USB interface also supports USB suspend, resume and remote wakeup operations.
The XR21V1412 operates from an internal 48MHz clock therefore no external crystal/oscillator is required like previous generation UARTs. With the fractional baud rate generator, any baud rate can accurately be generated using the internal 48MHz clock.
The large 128-byte Tx FIFO and 384-byte RX FIFO of the XR21V1412 helps to optimize the overall data throughput for various applications. The Automatic Transceiver Direction control feature simplifies both the hardware and software for half-duplex RS-485 applications. The multidrop (9-bit) mode with automatic half-duplex transceiver control feature further simplifies typical multidrop RS-485 applications.
The XR21V1412 operates from a single 2.97 to 3.63 volt power supply and has 5V tolerant inputs.
Software drivers for Windows 2000, XP, Vista, 7, 8, and CE, as well as Linux and Mac are supported for the XR21V1412.
For UART technical support or to obtain an IBIS model for this product, please email Exar's UART Technical Support group.
USB 2.0 Compliant Interface ◦Supports 12 Mbps USB full-speed data rate
◦Supports USB suspend, resume and remote wakeup operations
Enhanced UART Features
◦Data rates up to 12 Mbps
◦Fractional Baud Rate Generator
128 byte TX FIFO
◦384 byte RX FIFO
◦7, 8 or 9 data bits, 1 or 2 stop bits
◦Automatic Hardware (RTS/CTS or DTR/DSR)Flow Control
◦Automatic Software (Xon/Xoff) Flow Control
◦Multidrop mode w/ Auto Half-Duplex Transceiver Control
◦Multidrop mode w/ Auto TX Enable
◦Half-Duplex mode
◦Selectable GPIO or Modem I/O
Internal 48 MHz clock
Single 2.97-3.63V power supply
5V tolerant inputs
Virtual COM Port Drivers
◦Windows 2000, XP, Vista, 7, and 8
◦Windows CE 4.2, 5.0, 6.0, and 7.0
◦Linux
◦Mac
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61400416121 | SPEC | 6 files | WR-COM USB 2.0 Horizontal THT | USB 2.0 | Type B | Horizontal | Receptacle | 4 | THT | 30 | Tray |
Order Code | Datasheet | |
---|---|---|
61400416121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (AC)) | Packaging | Samples |
---|