IC manufacturers MaxLinear

IC manufacturers (96)

MaxLinear SPX2954

250mA Low Dropout Voltage Regulator

Overview

TopologyOther Topology
Switching frequency500 kHz

Description

The SPX2954 and SPX2954A are low power voltage regulators. These devices are an excellent choice for use in battery-powered applications such as cordless telephones, radio control systems, and portable computers. The SPX2954 and SPX2954A feature low quiescent current and low dropout voltage (typ. 20mV at 100μA and 310mV at 250mA). This includes a tight initial tolerance (0.5% for SPX2954A), extremely good load and line regulation (0.05% typ.), and very low output temperature coefficient (20 ppm/°C typ.), making the SPX2954/SPX2954A useful as a low-power voltage reference.

The error flag output feature is used as a power-on reset for warning of a low output voltage, due to a falling input voltage. The logic-compatible shutdown feature enables the regulator to be switched ON and OFF. The SPX2954/SPX2954A is offered in 3-pin TO-92, TO-263, SOT-223 and TO-220 packages, and 8 pin SOIC package.

Features

  • 5.0V and 3.3V Versions at 250mAOutput
  • Accurate 0.5% for SPX2954A
  • Very Low Quiescent Current
  • Low Dropout: 310mV at 250mA
  • Extremely Tight Load and Line Regulation
  • Very Low Temperature Coefficient
  • Current and Thermal Limiting
  • Need only 1μF for Stability
  • Direct Replacement for LP2954
  • Offered in TO-92, TO-263, SOT-223, &TO-220; also SOIC--8 Pin Versions Only
  • Error Flag Warns of Output Dropout
  • Logic-Controlled Electronic Shutdown
  • Programmable Output from 1.24V to 30V

Products

Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
150120VS75000SPEC
7 files WL-SMCW SMT Mono-color Chip LED Waterclear 570 Bright Green 572 40 2 AlInGaP 140 0.68 Tape and Reel
150120AS75000SPEC
7 files WL-SMCW SMT Mono-color Chip LED Waterclear 605 Amber 610 140 2 AlInGaP 140 0.68 Tape and Reel
61304011121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 40 Single Pin Header Straight 3 Bag
61308021121SPEC
6 files WR-PHD 2.54 mm THT Dual Pin Header 80 Dual Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples